Select a different country or region to see content for your location.
United States
05:01:33 GMT+0000 (Coordinated Universal Time)

MF-INDUCTOR-44KW-20M-D28-300C
Medium frequency inductor
Flexible MF inductor, Ø 28mm for 44kW generators
Replaces
3502006201
Preferred product
Technical data
L | 20 m | Length |
D | 28 mm | Cable diameter |
Pmax | 44 kW | For generators with power, max. ... |
ϑmax | 300 °C | Max. permitted heating temperature |
220 mm | Min. winding diameter (approx.) | |
≈m | 23 kg | Weight |
Downloads:
Your current product variant
Version | 44 flex | Flexible for 44 kW generators |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.